(P) PHSGQ POLR HSG KIT QUAD

10492297 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 24.00
  • Length: 38.00
  • Net Weight: 513.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Housing kit for Planetgear unit size Polaris.
QTY