(P) NHSG NEPT HSG KIT
10493439
MFG #: Rexnord
$0.00
/
- Gear Drive Size: Neptune
- Height: 22.00
- Length: 28.00
- Net Weight: 728.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 44.00
Housing kit NHSG for the Planetgear unit size Neptune that contains the Input Assembly (SR4100103A), Ring Gear (SR4400004A), Housing (SR4400401), and Output Assembly (SR4500105A).