(P) PHSG POLR HSG KIT

10493793 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 18.00
  • Length: 22.00
  • Net Weight: 469.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 36.00
Housing kit for Planetgear unit size Polaris.
QTY