(P) EHSGVM ERTH HSG KIT VM

10495145 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 23.00
  • Length: 34.00
  • Net Weight: 415.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Housing kit for Planetgear unit size Earth.
QTY