(P) EHSGQ ERTH HSG KIT QUAD

10498942 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 23.00
  • Length: 35.00
  • Net Weight: 459.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Housing kit for Planetgear unit size Earth.
QTY