(P) NPHSGVM NEPTUNE+ HSG KIT VM

10523023 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 728.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Housing kit for Planetgear unit size Neptune Plus.
QTY