SR1100023A IP GEAR SRA 5.74 TRIPLE
10295241
MFG #: Rexnord
$0.00
/
- Gear Drive Size: Atlas;Earth;Neptune;OrionPlus;SaturnPlus;TitanPlus;Venus
- Height: 2.50
- Length: 2.00
- Net Weight: 0.83
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Input gear for Planetgear unit sizes Atlas, Earth, Neptune, and Venus.