SR9150247 IP GEAR SRL+ 3.32 SGL

10492547 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 5.00
  • Length: 10.00
  • Net Weight: 15.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Input gear for Planetgear unit size Delta.
QTY