SR4100235A IP GEAR SRE

10492887 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;TitanPlus
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 20.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Neptune.
QTY