SR9150147 IP GEAR SRK+ 3.32 DBL

10495057 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 4.00
  • Length: 6.00
  • Net Weight: 7.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Input gear for Planetgear unit size Delta.
QTY