SR4150135A IP GEAR SRC 4.11+ DOUBLE

10496661 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus;OrionPlus
  • Height: 4.00
  • Length: 7.00
  • Net Weight: 10.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Input gear for Planetgear unit size Neptune Plus.
QTY