SR4100135A IP GEAR SRC 4.11 DOUBLE

10497924 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Neptune;OrionPlus;TitanPlus
  • Height: 4.00
  • Length: 7.00
  • Net Weight: 9.88
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit sizes Earth and Neptune.
QTY