SR8150123A IP GEAR SRJ+ 5.74 DOUBLE

10498002 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 2.00
  • Length: 5.00
  • Net Weight: 2.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit size Luna.
QTY