MR2100118A IP GEAR MRC 4.67 DOUBLE

10498348 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 4.00
  • Length: 2.00
  • Net Weight: 0.93
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit sizes Mercury and Mars.
QTY