SR1100235A IP GEAR SRB 4.11 SINGLE

10498415 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 4.62
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Venus.
QTY