MR2100212A IP GEAR MRD 6.50 SINGLE

10498891 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 7.00
  • Length: 1.00
  • Net Weight: 1.15
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.00
Input gear for Planetgear unit sizes Mercury and Mars.
QTY