MR2100312A IP GEAR MRD 6.50

10498922 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 1.00
  • Length: 4.00
  • Net Weight: 0.77
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.00
Input gear for Planetgear unit size Mars.
QTY