MR2100318A IP GEAR MRD 4.67

10498944 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 2.00
  • Length: 4.00
  • Net Weight: 1.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit size Mars.
QTY