SR9100123 IP GEAR SRK 5.74 DOUBLE

10499271 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 3.00
  • Length: 6.00
  • Net Weight: 3.02
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Input gear for Planetgear unit size Polaris.
QTY