SR4150147A IP GEAR SRC 3.32+ DBL

10499291 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus;OrionPlus
  • Height: 5.00
  • Length: 7.00
  • Net Weight: 15.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Input gear for Planetgear unit size Neptune Plus.
QTY