SR4150223A IP GEAR SRE+ 5.74 SINGLE

10499296 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 4.00
  • Length: 12.00
  • Net Weight: 14.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Input gear for Planetgear unit size Neptune Plus.
QTY