1884000501 PED 254T-256T M/M #2 SCP

10298572 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 2.00
  • Length: 13.00
  • Net Weight: 28.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 19.00
Pedestal mount for Planetgear unit sizes Mercury and Mars.
QTY