1884006301 PED HT = 2.38 POLR BP

10298575 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 21.00
  • Length: 15.00
  • Net Weight: 36.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 21.00
Pedestal mount for Planetgear unit size Polaris.
QTY