1884000301 PED 143T-145T M/M #1 SCP

10492892 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 2.00
  • Length: 8.00
  • Net Weight: 8.38
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 13.00
Pedestal mount for Planetgear unit sizes Mercury and Mars.
QTY