(P) A13.85 ATLS 13.85 KIT

10324965 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 41.89
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Atlas.
QTY