(P) A4.39 ATLS 4.39 KIT

10324984 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 30.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ratio kit for Planetgear unit size Atlas.
QTY