(P) D121.4 DELTA 121.4 KIT

10327225 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 155.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Ratio kit for Planetgear unit size Delta.
QTY