(P) D159.8 DELTA 159.8 KIT

10327921 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 156.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Ratio kit for Planetgear unit size Delta.
QTY