SR1400004A RING GEAR VENUS

10328458 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 32.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Ring gear for Planetgear unit sizes Venus, Atlas, and Luna.
QTY