SR4400005A RING GEAR NEPTUNE TRIPLE

10328493 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 4.00
  • Length: 12.00
  • Net Weight: 13.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ring gear for Planetgear unit sizes Neptune and Neptune Plus.
QTY