SR9400004 RING GEAR - POLARIS

10383004 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 12.00
  • Length: 10.00
  • Net Weight: 48.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Ring gear for Planetgear unit sizes Polaris and Delta.
QTY