1884006102 SHROUD ERTH MTR MNT

10494759 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 16.00
  • Length: 8.00
  • Net Weight: 6.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 16.00
Shroud kit for Planetgear unit size Earth.
QTY