(P) MSK M/M SHROUD KIT

10494908 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 3.00
  • Length: 8.00
  • Net Weight: 2.26
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Shroud kit for Planetgear unit sizes Mercury and Mars.
QTY