(P) VSK VENS SHROUD KIT

10494973 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 8.00
  • Length: 14.00
  • Net Weight: 5.91
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Shroud kit for Planetgear unit sizes Venus, Atlas, and Luna.
QTY