1884006104 SHROUD NEPT MTR MNT

10495893 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 21.00
  • Length: 10.00
  • Net Weight: 12.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 21.00
Shroud kit for Planetgear unit sizes Neptune and Neptune Plus.
QTY