(P) NSK NEPT SHROUD KIT

10496684 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 10.00
  • Length: 22.00
  • Net Weight: 40.37
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.00
Shroud kit for Planetgear unit sizes Neptune and Neptune Plus.
QTY