(P) ESK ERTH SHROUD KIT

10497068 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 8.00
  • Length: 16.00
  • Net Weight: 7.39
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Shroud kit for Planetgear unit size Earth.
QTY