1884006101 SHROUD VENS/ATLS MTR MNT

10498266 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 13.00
  • Length: 8.00
  • Net Weight: 5.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 13.00
Shroud kit for Planetgear unit sizes Venus, Atlas, and Luna.
QTY