(P) ESB ERTH SLIDEBASE KIT

10327999 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 13.00
  • Length: 30.00
  • Net Weight: 106.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 13.00
Slidebase kit for Planetgear unit size Earth.
QTY