(P) MSB M/M SLIDEBASE KIT

10328200 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 12.00
  • Length: 17.00
  • Net Weight: 40.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Slidebase kit for Planetgear unit sizes Mercury and Mars.
QTY