(P) MSBSCP1 M/M SLIDEBASE KIT SCP1

10328201 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 18.00
  • Length: 20.00
  • Net Weight: 51.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Slidebase kit for Planetgear unit sizes Mercury and Mars.
QTY