NSBBP NEPT SLIDEBASE KIT FOR BP

10328315 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;NeptunePlus
  • Height: 34.00
  • Length: 41.00
  • Net Weight: 320.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 34.00
Slidebase kit for Planetgear unit sizes Neptune and Neptune Plus.
QTY