(P) PSB POLR SLIDEBASE KIT

10328362 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 18.00
  • Length: 31.00
  • Net Weight: 121.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Slidebase kit for Planetgear unit sizes Polaris and Delta.
QTY