(Obs) PSBBP POLR SLIDEBASE KIT FOR BP

10328363 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 33.00
  • Length: 33.00
  • Net Weight: 156.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 33.00
Slidebase kit for Planetgear unit sizes Polaris and Delta.
QTY