VSBBP VENS SLIDEBASE KIT FOR BP

10330514 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus;Atlas;Luna
  • Height: 26.00
  • Length: 29.00
  • Net Weight: 88.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 26.00
Slidebase kit for Planetgear unit sizes Venus, Atlas, and Luna.
QTY