SRK100047A SUN GEAR SRK 3.32

10299770 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Polaris
  • Height: 3.50
  • Length: 4.00
  • Net Weight: 5.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Sun gear for Planetgear unit sizes Atlas and Polaris.
QTY