SRK100035A SUN GEAR SRK 4.11

10303392 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Polaris
  • Height: 3.50
  • Length: 4.00
  • Net Weight: 3.27
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Sun gear for Planetgear unit sizes Atlas and Polaris.
QTY