SRC100023A SUN GEAR SRC 5.74

10306966 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Gemini;JupiterPlus;Neptune;OrionPlus;SaturnPlus;TitanPlus
  • Height: 3.00
  • Length: 4.50
  • Net Weight: 1.94
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 4.50
Sun gear for Planetgear unit sizes Earth and Neptune.
QTY