SRC100035A SUN GEAR SRC 4.11

10493570 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Gemini;JupiterPlus;Neptune;OrionPlus;SaturnPlus;TitanPlus
  • Height: 4.00
  • Length: 6.00
  • Net Weight: 7.56
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Sun gear for Planetgear unit sizes Earth and Neptune.
QTY