MRD100024A SUN GEAR MRD 3.75

10493603 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 2.75
  • Length: 2.00
  • Net Weight: 1.88
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Sun gear for Planetgear unit size Mars.
QTY